(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PRGC-BE Type (External Diameter Machining)

PRGC-BE Type (External Diameter Machining)
  • Volume Discount

•Applicable Tip Shape : R (Round)
•Use : Major Diameter
•Clamp Shape : Lever Lock
•Preferred Hand : Right Handed
•Applicable Tip Clearance Angle Type : Positive
For complete product overview and details on PRGC-BE Type (External Diameter Machining), see the sections below:

Part Number

Configured Part Number is shown.

PRGCR2525M-12BE

Part Number
PRGCR2525M-12BE
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Applicable Tip Shape R (Circular) Application Outer Diameter Clamp Shape Lever lock
Selfishly Right-hand Applicable Tip Clearance Angle Type Pozidriv B(mm) 25
F1(mm) 32 F2(mm) 17 H1=h(mm) 25
L1(mm) 150 L2(mm) 25 Sheet LR-12C
Wrench FH-2.5 Lever LL-1CN Lock screw LS-1N
Shim Pin LSP-1 Punch PC-1 Compatible Tip RCMT1204M0-BB

Please check the type/dimensions/specifications of the part PRGCR2525M-12BE in the PRGC-BE Type (External Diameter Machining) series.

Additional Products in this Category

Tech Support