(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SCLC Type (External Diameter/End-Face Machining)

SCLC Type (External Diameter/End-Face Machining)
  • Volume Discount

•Applicable Tip Shape : C (80° Diamond)
•Use : End Surface, Major Diameter
•Clamp Shape : Screw On
•Preferred Hand : Left Handed, Right Handed
•Applicable Tip Clearance Angle Type : Positive
For complete product overview and details on SCLC Type (External Diameter/End-Face Machining), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SCLCL1212H-09
SCLCR2020K-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly Shank height
(mm)
Shank width
(mm)
B
(mm)
F1
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Wrench Standard corner R (rε) Clamp screw
1 Piece(s)Available

8 Days or more

Left-hand121212161210014FT-15/-0.2SB-4085TR
1 Piece(s)Available

8 Days or more

Right-hand202020252012522LTW-20/-0.4SB-5090TR
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly Shank height
(mm)
Shank width
(mm)
B
(mm)
F1
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Wrench Standard corner R (rε) Clamp screw

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter / End Face Clamp Shape Screw-on
Applicable Tip Clearance Angle Type Pozidriv

Additional Products in this Category

Tech Support