(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

COROMANT CAPTO, Cutting Head for CORO-TURN RC

COROMANT CAPTO, Cutting Head for CORO-TURN RC
  • Volume Discount

Unique shape exhibits high performance

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C5-DCMNN-00105-12
C6-DCMNN-00090-12
C6-DCMNN-00090-16
C8-DCMNN-00150-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Function Length
(mm)
Tip Size iC Gauge Chip Torque
(Nm)
Dimension Dm2 min mm 4)
(mm)
Dimensions D 5m
(mm)
Mass
(Kg)
1 Piece(s)Available

10 Days or more

105121/2CNMG 12 04 083.9110501.1
1 Piece(s)Available

10 Days or more

90121/2CNMG 12 04 083.9110631.4
1 Piece(s)Available

10 Days or more

115165/8CNMG 12 04 083.9110631.3
1 Piece(s)Available

10 Days or more

150165/8CNMG 16 06 126.4115804.0

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter / End Face / Chamfer Clamp Shape Cable clamp
Selfishly No-hand Rake angle(°) -6 Blade Inclination Angle(°) -6
Lead Angle(°) -5 Cutting Angle(°) 50(95) Function Width(mm) 0

Additional Products in this Category

Tech Support