(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thread Mills - Carbide, Helical Thread, MC-CSLC (Part Numbers)

Thread Mills - Carbide, Helical Thread, MC-CSLC
  • Volume Discount

A screw processing tool that utilizes the "helical feed" function. Female threading of different diameters can be done with a single tool, provided the pitch is the same, and either right- or left-handed female screws can be machined.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CSLCN010G
CSLCN010M
CSLCN010O
CSLCN010Q
CSLCN012M
CSLCN012O
CSLCN012Q
CSLCN016O
CSLCN016Q
CSLCN016R
CSLCN020O
CSLCN020Q
CSLCN020S
CSLCN3.5J
CSLCN3.5K
CSLCN4.0M
CSLCN6.0G
CSLCN6.0M
CSLCN6.0N
CSLCN7.5N
CSLCN7.5O
CSLCN8.0G
CSLCN8.0M
CSLCN9.0N
CSLCN9.0P
CSLCX012QG
CSLCX012QR
CSLCX016UG
CSLCX016UR
CSLCX020UG
CSLCX020UR
CSLCX6.5KG
CSLCX6.5KR
CSLCX8.0-G
CSLCX8.0-R
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Blade portion diameter Dc
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shape Number of flutes Minimum Machining Diameter Number of Teeth Machining Female Thread Nominal
1 Piece(s)Available

10 Days or more

Meter100254N050M0.590102510q414--
1 Piece(s)Available

10 Days or more

Meter100254N100M190102510q414--
1 Piece(s)Available

11 Days or more

Meter100254N150M1.590102510q414--
1 Piece(s)Available

10 Days or more

Meter100254N200M290102510q414--
1 Piece(s)Available

10 Days or more

Meter120304N100M1100123012q417--
1 Piece(s)Available

10 Days or more

Meter120304N150M1.5100123012q417--
1 Piece(s)Available

10 Days or more

Meter120304N200M2100123012q417--
1 Piece(s)Available

10 Days or more

Meter160404N150M1.5110164016q423--
1 Piece(s)Available

10 Days or more

Meter160404N200M2110164016q423--
1 Piece(s)Available

10 Days or more

Meter160404N250M2.5110164016q423--
1 Piece(s)Available

10 Days or more

Meter200505N150M1.5140205020q528--
1 Piece(s)Available

10 Days or more

Meter200505N200M2140205020q528--
1 Piece(s)Available

10 Days or more

Meter200505N300M3140205020q528--
1 Piece(s)Available

10 Days or more

Meter035083N075M0.75503.586q35--
1 Piece(s)Available

10 Days or more

Meter035083N080M0.8503.586q35--
1 Piece(s)Available

10 Days or more

Meter040123N100M1604126q36--
1 Piece(s)Available

10 Days or more

Meter060163N050M0.5706168q38--
1 Piece(s)Available

11 Days or more

Meter060163N100M1706168q38--
1 Piece(s)Available

10 Days or more

Meter060163N125M1.25706168q38--
1 Piece(s)Available

10 Days or more

Meter075203N125M1.25707.5208q310--
1 Piece(s)Available

11 Days or more

Meter075203N150M1.5707.5208q310--
1 Piece(s)Available

11 Days or more

Meter080203N050M0.5708208q312--
1 Piece(s)Available

10 Days or more

Meter080203N100M1708208q312--
1 Piece(s)Available

10 Days or more

Meter090244N125M1.259092410q412--
1 Piece(s)Available

10 Days or more

Meter090244N175M1.759092410q412--
1 Piece(s)Available

10 Days or more

Parallel for Pipes120204X14G-80122012q4-141/2・3/4
1 Piece(s)Available

10 Days or more

Taper for Pipe120204X14R-80122012s4-141/2・3/4
1 Piece(s)Available

10 Days or more

Parallel for Pipes160264X11G-90162616q4-111´~
1 Piece(s)Available

10 Days or more

Taper for Pipe160264X11R-90162616s4-111´~
1 Piece(s)Available

10 Days or more

Parallel for Pipes200305X11G-110203020q5-111´~
1 Piece(s)Available

10 Days or more

Taper for Pipe200305X11R-110203020s5-111´~
1 Piece(s)Available

10 Days or more

Parallel for Pipes065103X28G-706.5108q3-281/8
1 Piece(s)Available

10 Days or more

Taper for Pipe06510X28R-706.5108s3-281/8
1 Piece(s)Available

10 Days or more

Parallel for Pipes080153X19G-708158q3-191/4・3/8
1 Piece(s)Available

10 Days or more

Taper for Pipe080153X19R-708158s3-191/4・3/8

Loading...

  1. 1

Basic Information

Tool Material Type Carbide work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.) Tap Type Thread cutter
Hole type For through hole / For blind hole Coating Y/N Available Coating Type TiAlN
Torsional Angle 15°

Additional Products in this Category

Tech Support