(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thread Mills - Carbide, Helical Thread, MC-CSLC (Part Numbers)

Thread Mills - Carbide, Helical Thread, MC-CSLC
  • Volume Discount

A screw processing tool that utilizes the "helical feed" function. Female threading of different diameters can be done with a single tool, provided the pitch is the same, and either right- or left-handed female screws can be machined.

PDF

Part Number

Configured Part Number is shown.

CSLCN012Q

 
Part Number
CSLCN012Q
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Blade portion diameter Dc
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shape Number of flutes Minimum Machining Diameter Number of Teeth Machining Female Thread Nominal
1 Piece(s)Available

9 Days or more

Meter120304N200M2100123012q417--

Loading...

  1. 1

Basic Information

Tool Material Type Carbide work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.) Tap Type Thread cutter
Hole type For through hole / For blind hole Coating Y/N Available Coating Type TiAlN
Torsional Angle 15°

Please check the type/dimensions/specifications of the part CSLCN012Q in the Thread Mills - Carbide, Helical Thread, MC-CSLC series.

Products like this...

Part Number
CSLCN010Q
CSLCN012M
CSLCN012O
CSLCN016O
CSLCN016Q
CSLCN016R
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Blade portion diameter Dc
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shape Number of flutes Minimum Machining Diameter Number of Teeth Machining Female Thread Nominal
1 Piece(s)Available

9 Days or more

Meter100254N200M290102510q414--
1 Piece(s)Available

9 Days or more

Meter120304N100M1100123012q417--
1 Piece(s)Available

9 Days or more

Meter120304N150M1.5100123012q417--
1 Piece(s)Available

9 Days or more

Meter160404N150M1.5110164016q423--
1 Piece(s)Available

9 Days or more

Meter160404N200M2110164016q423--
1 Piece(s)Available

9 Days or more

Meter160404N250M2.5110164016q423--

Additional Products in this Category

Tech Support