(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Spiral Flute Taps - Deep Hole Machining, Oxidized, S-SP

Spiral Flute Taps - Deep Hole Machining, Oxidized, S-SP
  • Volume Discount

Spiral tap with short thread length effective for deep screw tapping of 2.5 times nominal diameter or more.
[Features]
· Low frictional resistance and good supply of cutting oil are effective for deep thread machining to 2.5 times the nominal diameter or more.
· Oxide treatment (OX treatment) applied to prevent welding.
[Applications]
· Optimal for deep thread machining to 2.5 times the nominal diameter or more.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SSMP2.0E
SSMP2.3E
SSMP2.5F
SSMP2.6F
SSMP3.0G-3
SSMP3.5H-3
SSMQ010M
SSMQ010N
SSMQ010O
SSMQ012M
SSMQ012N
SSMQ012O
SSMQ012P
SSMQ014M
SSMQ014O
SSMQ014Q
SSMQ016M
SSMQ016O
SSMQ016Q
SSMQ018M
SSMQ018O
SSMQ020M
SSMQ4.0I
SSMQ5.0K
SSMQ6.0M
SSMQ8.0M
SSMQ8.0N
SSMR010O
SSMR012P
SSMR018Q
SSMR018R
SSMR020O
SSMR020R
SSMR022O
SSMR022Q
SSMR022R
SSMR024O
SSMR024Q
SSMR024S
SSMR027O
SSMR027Q
SSMR027S
SSMR030O
SSMR030Q
SSMR030S
SSMR3.0G
SSMR4.0I
SSMR5.0K
SSMR6.0M
SSMR8.0N
SSMS030T
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

8 Days or more

M20.442P141232.552d
1 Piece(s)Available

8 Days or more

M2.30.442P141232.552d
1 Piece(s)Available

8 Days or more

M2.50.4546P141432.552d
1 Piece(s)Available

8 Days or more

M2.60.4546P141432.552d
1 Piece(s)Available

8 Days or more

M30.546P151443.263d
1 Piece(s)Available

8 Days or more

M3.50.652P17165473d
1 Piece(s)Available

8 Days or more

M10175P213-75.583e-1
1 Piece(s)Available

8 Days or more

M101.2575P213-75.583e-1
1 Piece(s)Available

8 Days or more

M101.575P213-75.583e-1
1 Piece(s)Available

8 Days or more

M12182P215-8.56.593e-1
1 Piece(s)Available

8 Days or more

M121.2582P215-8.56.593e-1
1 Piece(s)Available

8 Days or more

M121.582P215-8.56.593e-1
1 Piece(s)Available

8 Days or more

M121.7582P215-8.56.593e-1
1 Piece(s)Available

8 Days or more

M14188P214-10.58113e-1
1 Piece(s)Available

8 Days or more

M141.588P214-10.58113e-1
1 Piece(s)Available

8 Days or more

M14288P218-10.58113e-1
1 Piece(s)Available

11 Days or more

M16195P214-12.510133e-1
1 Piece(s)Available

8 Days or more

M161.595P214-12.510133e-1
1 Piece(s)Available

8 Days or more

M16295P218-12.510133e-1
1 Piece(s)Available

8 Days or more

M181100P214-1411144e-1
1 Piece(s)Available

8 Days or more

M181.5100P214-1411144e-1
1 Piece(s)Available

8 Days or more

M201105P214-1512154e-1
1 Piece(s)Available

8 Days or more

M40.752P27175473d
1 Piece(s)Available

8 Days or more

M50.860P29225.54.573d
1 Piece(s)Available

8 Days or more

M6162P2112664.573d
1 Piece(s)Available

8 Days or more

M8170P212-6.2583e-1
1 Piece(s)Available

8 Days or more

M81.2570P212-6.2583e-1
1 Piece(s)Available

68 Days or more

M101.575P313-75.583e-1
1 Piece(s)Available

8 Days or more

M121.7582P315-8.56.593e-1
1 Piece(s)Available

8 Days or more

M182100P318-1411144e-1
1 Piece(s)Available

8 Days or more

M182.5100P320-1411144e-1
1 Piece(s)Available

8 Days or more

M201.5105P314-1512154e-1
1 Piece(s)Available

8 Days or more

M202.5105P320-1512154e-1
1 Piece(s)Available

8 Days or more

M221.5115P314-1713164e-1
1 Piece(s)Available

8 Days or more

M222115P318-1713164e-1
1 Piece(s)Available

8 Days or more

M222.5115P320-1713164e-1
1 Piece(s)Available

8 Days or more

M241.5120P318-1915184e-1
1 Piece(s)Available

8 Days or more

M242120P318-1915184e-1
1 Piece(s)Available

8 Days or more

M243120P325-1915184e-1
1 Piece(s)Available

8 Days or more

M271.5130P320-2015184e-1
1 Piece(s)Available

8 Days or more

M272130P320-2015184e-1
1 Piece(s)Available

8 Days or more

M273130P325-2015184e-1
1 Piece(s)Available

8 Days or more

M301.5135P320-2317204e-1
1 Piece(s)Available

8 Days or more

M302135P320-2317204e-1
1 Piece(s)Available

8 Days or more

M303135P328-2317204e-1
1 Piece(s)Available

8 Days or more

M30.546P351443.263d
1 Piece(s)Available

8 Days or more

M40.752P37175473d
1 Piece(s)Available

8 Days or more

M50.860P39225.54.573d
1 Piece(s)Available

8 Days or more

M6162P3112664.573d
1 Piece(s)Available

8 Days or more

M81.2570P312-6.2583e-1
1 Piece(s)Available

8 Days or more

M303.5135P430-2317204e-1

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Steel casting (SC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Surface Treatment Oxidation treatment Torsional Angle 45°

Additional Products in this Category

Tech Support