(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
CrN coating with superior wear resistance and anti-weldability for copper has been applied, with HSSE material used to achieve a long machining life for copper.
Part Number
Configured Part Number is shown.
CU-SFT-M10X1.5
Screw Types | Meter | Nominal | M10 |
---|---|---|---|
Pitch, Number of Threading(mm) | 1.5 | Chamfer threads | 2.5P |
Tool Material Type | Vanadium high-speed steel | Work material | Stainless steel (SUS)[○] / Copper (Cu)[◎] / Brass (Bs)[○] / Brass cast iron (BsC)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Thermoplastic plastic (vinyl chloride, nylon, etc.)[○] |
Tap Type | Spiral Tap | Hole type | For blind hole |
Coating Y/N | Available | Coating Type | CrN |
L(mm) | 75 | Accuracy | OH3 |
Show More | |||
Length under neck(mm) | 41 | Shank diameter(mm) | 7 |
Number of Grooves | 3 | Thread Length(mm) | 10.5 |
Protrusion | Available | Tool No. | 28926 |
Show Less |
Screw Types | Meter | Nominal | M10 | Pitch, Number of Threading(mm) | 1.5 |
---|---|---|---|---|---|
Chamfer threads | 2.5P | Tool Material Type | Vanadium high-speed steel | Work material | Stainless steel (SUS) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Thermoplastic plastic (vinyl chloride, nylon, etc.) |
Tap Type | Spiral Tap | Hole type | For blind hole | Coating Y/N | Available |
Coating Type | CrN | L(mm) | 75 | Accuracy | OH3 |
Length under neck(mm) | 41 | Shank diameter(mm) | 7 | Number of Grooves | 3 |
Thread Length(mm) | 10.5 | Protrusion | Available | Tool No. | 28926 |
Please check the type/dimensions/specifications of the part CU-SFT-M10X1.5 in the Spiral Flute Taps - For Copper, CrN Coated, CU-SFT series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy