(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - Ultra Synchro Taps, US-AL-SFT

Spiral Flute Taps - Ultra Synchro Taps, US-AL-SFT
  • Volume Discount

[Specifications]
· Shape: Spiral Tap
· Screw type: metric
· Chamfer threads: 3 P
· Work Material: Aluminum Rolled Material (AL) [○] / Aluminum Alloy Casting (AC, ADC) [◎] / Magnesium Alloy Casting (MC) (◎) / Zinc Alloy Casting (ZDC) [◎]

PDF

Part Number

Configured Part Number is shown.

 
Part Number
US-AL-SFT-M3X0.5
US-AL-SFT-M4X0.7
US-AL-SFT-M5X0.8
US-AL-SFT-M6X1
US-AL-SFT-M8X1.25
US-AL-SFT-M10X1.5
US-AL-SFT-M10X1.25
US-AL-SFT-M12X1.5
US-AL-SFT-M12X1.25
US-AL-SFT-M12X1.75
US-AL-SFT-M14X1.5
US-AL-SFT-M14X2
US-AL-SFT-M16X1.5
US-AL-SFT-M16X2
US-AL-SFT-M18X1.5
US-AL-SFT-M18X2.5
US-AL-SFT-M20X1.5
US-AL-SFT-M20X2.5
US-AL-SFT-M24X3
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Coating Y/N Coating Type L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Surface Treatment Coating Details Tool No.
1 Piece(s)Available

17 Days or more

M30.5AvailableOther46OH3194-V coated8311669
1 Piece(s)Available

17 Days or more

M40.7AvailableOther52OH3216-V coated8311683
1 Piece(s)Available

8 Days or more

M50.8AvailableOther60OH3246-V coated8311697
1 Piece(s)Available

8 Days or more

M61AvailableOther62OH3296-V coated8311711
1 Piece(s)Available

8 Days or more

M81.25AvailableOther70OH4378-V coated8311725
1 Piece(s)Available

8 Days or more

M101.5AvailableOther75OH4418-V coated8311739
1 Piece(s)Available

8 Days or more

M101.25AvailableOther75OH4418-V coated8311743
1 Piece(s)Available

8 Days or more

M121.5AvailableOther82OH44810-V coated8311761
1 Piece(s)Available

8 Days or more

M121.25AvailableOther82OH44810-V coated8311765
1 Piece(s)Available

8 Days or more

M121.75AvailableOther82OH44810-V coated8311757
1 Piece(s)Available

8 Days or more

M141.5AvailableOther88OH44812-V coated8311783
1 Piece(s)Available

8 Days or more

M142AvailableOther88OH54812-V coated8311779
1 Piece(s)Available

8 Days or more

M161.5AvailableOther95OH45216-V coated8311801
1 Piece(s)Available

8 Days or more

M162AvailableOther95OH55216-V coated8311797
1 Piece(s)Available

8 Days or more

M181.5NANon-Coated100OH45516Nitriding Treatment-8311819
1 Piece(s)Available

8 Days or more

M182.5NANon-Coated100OH55516Nitriding Treatment-8311815
1 Piece(s)Available

8 Days or more

M201.5NANon-Coated105OH45816Nitriding Treatment-8311837
1 Piece(s)Available

8 Days or more

M202.5NANon-Coated105OH55816Nitriding Treatment-8311833
1 Piece(s)Available

8 Days or more

M243NANon-Coated120OH56620Nitriding Treatment-8311869

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 3P Tool Material Type Vanadium high-speed steel
Work material Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Number of Grooves 2

Additional Products in this Category

Tech Support