(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Forming Taps - High Performance, TiCN Coated, HP+ RZ/HP-RZ (Part Numbers)

Forming Taps - High Performance, TiCN Coated, HP+ RZ/HP-RZ
  • Volume Discount

It is suitable for processing steel materials (35 HRC or less) and light alloys, and can support high-speed machining (20-50 m/min)

PDF

Part Number

Configured Part Number is shown.

HRZM5UN4FB

 
Part Number
HRZM5UN4FB
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape Number of protrusions
1 Piece(s)Available

9 Days or more

unifiedNo.4-48UNF-2P46G591443.26c4

Loading...

  1. 1

Basic Information

Tool Material Type Powder high-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Roll tap
Hole type For through hole / For blind hole Coating Y/N Available Coating Type TiCN

Please check the type/dimensions/specifications of the part HRZM5UN4FB in the Forming Taps - High Performance, TiCN Coated, HP+ RZ/HP-RZ series.

Products like this...

Part Number
HRZM4UN3EB
HRZM4UN3FB
HRZM5UN2EB
HRZM5UN4HB
HRZM5UN5GB
HRZM5UN5GP
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape Number of protrusions
1 Piece(s)Available

9 Days or more

unifiedNo.3-56UNF-2P46G48.11432.55c4
1 Piece(s)Available

9 Days or more

unifiedNo.3-48UNC-2P46G48.11432.55c4
1 Piece(s)Available

9 Days or more

unifiedNo.2-56UNC-2P42G58.1-32.55b4
1 Piece(s)Available

9 Days or more

unifiedNo.4-40UNC-2P46G591443.26c4
1 Piece(s)Available

9 Days or more

unifiedNo.5-44UNF-2P52G51116547c4
1 Piece(s)Available

9 Days or more

unifiedNo.5-44UNF-4P52G51116547c4

Additional Products in this Category

Tech Support