(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A roll type tap that does not expel chips.
[Features]
· The TAFLET series uses workpiece plastic fluidity to raise screw threads and create female threads.
[Applications]
· Ideal for roll threaded screw machining of mild steel and stainless steel with hardness of 20 HRC or less.
· For standard dimensions, it is convenient when the protrusion length is insufficient.
Loading...
Screw Types | Meter | Chamfer threads | 2P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) | Tap Type | Roll tap | Hole type | For blind hole |
Coating Y/N | NA | Surface Treatment | Oxidizing |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy