(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Forming Taps - High Speed Steel, Grooveless, HRT

Forming Taps - High Speed Steel, Grooveless, HRT
  • Volume Discount

Molds screws by plastic distortion, suitable for low carbon steel, low carbon alloy steel, stainless steel, etc. with large elongation. Cutting chips are not expelled so it is especially good for blind holes

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HRT-RH4-B-M1.4X0.3
HRT-RH5-B-M3.5X0.6
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

M1.40.334RH47.936.512019
1 Piece(s)Available

8 Days or more

M3.50.648RH52041812077

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Copper (Cu) Tap Type Roll tap Hole type For blind hole
Coating Y/N NA Coating Type Non-Coated Surface Treatment Oxidizing

Additional Products in this Category

Tech Support