(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Point Taps - for Nickel Base Alloys, Through Hole Use, ZEN-P

Spiral Point Taps - for Nickel Base Alloys, Through Hole Use, ZEN-P

Click this image to zoom it.

  • Volume Discount

A type for machining nickel-base alloys, made from a nickel principal component for corrosion and heat resistance that is significantly superior to that of steel.

PDF

Part Number

Configured Part Number is shown.

Part Number
ZENPMR3.0G
ZENPMR5.0K
ZENPMR6.0M
ZENPMS010O
ZENPMS8.0N
ZENPMT012P
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape
1 Piece(s)Available

10 Days or more

M30.546P391443.26c
1 Piece(s)Available

10 Days or more

M50.860P313225.54.57c
1 Piece(s)Available

10 Days or more

M6162P3152664.57c
1 Piece(s)Available

8 Days or more

M101.575P423-75.58e
1 Piece(s)Available

10 Days or more

M81.2570P419-6.258e
1 Piece(s)Available

10 Days or more

M121.7582P526-8.56.59e
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 4.5P Tool Material Type Powder high-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Titanium Alloy (Ti-6Al-4V, etc) Tap Type Point tap Hole type For through hole
Coating Y/N NA Number of Grooves 3 Surface Treatment Nitrogen oxidation process

Additional Products in this Category

Tech Support