(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For standard point taps, it is used when the protruding length of the screw is insufficient.
Part Number |
---|
EX-LT-POT-OH2-M3X0.5X150 |
EX-LT-POT-OH2-M4X0.7X150 |
EX-LT-POT-OH3-M10X1.25X100 |
EX-LT-POT-OH3-M10X1.25X120 |
EX-LT-POT-OH3-M12X1.25X100 |
EX-LT-POT-OH3-M20X2X150 |
Loading...
Screw Types | Meter | Chamfer threads | 5P | Tool Material Type | Vanadium high-speed steel |
---|---|---|---|---|---|
Work material | Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Thermoplastic plastic (vinyl chloride, nylon, etc.) | Tap Type | Point tap | Hole type | For through hole |
Coating Y/N | NA | Coating Type | Non-Coated | Number of Grooves | 3 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy