(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Point Taps - TiN Coated, Long Shank, TIN-LT-POT

Spiral Point Taps - TiN Coated, Long Shank, TIN-LT-POT
  • Volume Discount

Features a wide range of uses, but especially suitable for high-speed tapping of stainless steel, tempered material, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TIN-LT-POT-M3X0.5X100
TIN-LT-POT-M4X0.7X100
TIN-LT-POT-M5X0.8X100
TIN-LT-POT-M6X1X100
TIN-LT-POT-M6X1X150
TIN-LT-POT-M8X1.25X100
TIN-LT-POT-M8X1.25X150
TIN-LT-POT-M10X1.5X150
TIN-LT-POT-M10X1.25X150
TIN-LT-POT-M12X1.5X150
TIN-LT-POT-M12X1.25X150
TIN-LT-POT-M12X1.75X150
TIN-LT-POT-M14X1.5X150
TIN-LT-POT-M14X2X150
TIN-LT-POT-M16X1.5X150
TIN-LT-POT-M16X2X150
TIN-LT-POT-M18X1.5X150
TIN-LT-POT-M18X2.5X150
TIN-LT-POT-M20X1.5X150
TIN-LT-POT-M20X2.5X150
TIN-LT-POT-M22X1.5X200
TIN-LT-POT-M22X2.5X200
TIN-LT-POT-M24X1.5X200
TIN-LT-POT-M24X3X200
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

M30.51000H21941178810
1 Piece(s)Available

8 Days or more

M40.71000H22151378813
1 Piece(s)Available

8 Days or more

M50.81000H2245.51678816
1 Piece(s)Available

8 Days or more

M611000H22961978819
1 Piece(s)Available

8 Days or more

M611500H22961978821
1 Piece(s)Available

8 Days or more

M81.251000H3376.22278823
1 Piece(s)Available

8 Days or more

M81.251500H3376.22278825
1 Piece(s)Available

8 Days or more

M101.51500H34172478832
1 Piece(s)Available

8 Days or more

M101.251500H34172478836
1 Piece(s)Available

8 Days or more

M121.51500H3488.52978847
1 Piece(s)Available

8 Days or more

M121.251500H4488.52978851
1 Piece(s)Available

8 Days or more

M121.751500H4488.52978843
1 Piece(s)Available

8 Days or more

M141.51500H34810.53078862
1 Piece(s)Available

8 Days or more

M1421500H44810.53078858
1 Piece(s)Available

8 Days or more

M161.51500H35212.53278869
1 Piece(s)Available

8 Days or more

M1621500H45212.53278865
1 Piece(s)Available

8 Days or more

M181.51500H455143778875
1 Piece(s)Available

8 Days or more

M182.51500H455143778872
1 Piece(s)Available

8 Days or more

M201.51500H458153778881
1 Piece(s)Available

8 Days or more

M202.51500H458153778878
1 Piece(s)Available

8 Days or more

M221.52000H463173878888
1 Piece(s)Available

8 Days or more

M222.52000H463173878885
1 Piece(s)Available

8 Days or more

M241.52000H466194578894
1 Piece(s)Available

8 Days or more

M2432000H466194578891

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type Vanadium high-speed steel
Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Titanium Alloy (Ti-6Al-4V, etc) / Thermoplastic plastic (vinyl chloride, nylon, etc.) Tap Type Point tap Hole type For through hole
Coating Y/N Available Coating Type TiN Number of Grooves 3

Additional Products in this Category

Tech Support