(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Point Taps - High Speed Steel, Long Shank, A-LT-POT, Model A Series

Spiral Point Taps - High Speed Steel, Long Shank, A-LT-POT, Model A Series
  • Volume Discount

Thanks to its stable chip ejection capability, it can be used with various materials, as well as a wide range of cutting regions and devices. Point tap with point grooves used for through holes.

PDF

Part Number

Configured Part Number is shown.

Part Number
A-LT-POT-M2X0.4X80-OH1.5
A-LT-POT-M2X0.25X80-OH1
A-LT-POT-M2.2X0.25X80-OH1
A-LT-POT-M2.2X0.45X80-OH2
A-LT-POT-M2.3X0.4X80-OH1.5
A-LT-POT-M2.5X0.35X80-OH2
A-LT-POT-M2.5X0.45X80-OH2
A-LT-POT-M2.6X0.45X80-OH2
A-LT-POT-M3X0.5X100-4-OH3
A-LT-POT-M3X0.5X100-OH3
A-LT-POT-M3X0.5X150-4-STD
A-LT-POT-M3X0.35X100-OH2
A-LT-POT-M3.5X0.6X100-OH2
A-LT-POT-M3.5X0.35X100-OH2
A-LT-POT-M4X0.5X100-OH3
A-LT-POT-M4X0.7X100-6-OH3
A-LT-POT-M4X0.7X100-OH3
A-LT-POT-M4X0.7X150-6-STD
A-LT-POT-M4.5X0.5X100-OH3
A-LT-POT-M4.5X0.75X100-OH3
A-LT-POT-M5X0.5X100-OH3
A-LT-POT-M5X0.8X100-6-OH3
A-LT-POT-M5X0.8X100-OH3
A-LT-POT-M5X0.8X150-6-STD
A-LT-POT-M5.5X0.5X100-OH3
A-LT-POT-M6X0.75X100-OH3
A-LT-POT-M6X0.75X150-OH3
A-LT-POT-M6X1X100-6-OH3
A-LT-POT-M6X1X100-OH3
A-LT-POT-M6X1X150-6-STD
A-LT-POT-M6X1X150-OH3
A-LT-POT-M6X1X200-6-STD
A-LT-POT-M7X0.75X100-OH3
A-LT-POT-M7X0.75X150-OH3
A-LT-POT-M7X1X100-OH3
A-LT-POT-M7X1X150-OH3
A-LT-POT-M8X0.75X100-OH3
A-LT-POT-M8X0.75X150-OH3
A-LT-POT-M8X1X100-OH3
A-LT-POT-M8X1X150-OH3
A-LT-POT-M8X1.25X100-8-OH4
A-LT-POT-M8X1.25X100-OH3
A-LT-POT-M8X1.25X150-8-STD
A-LT-POT-M8X1.25X150-OH3
A-LT-POT-M8X1.25X200-8-STD
A-LT-POT-M9X0.75X100-OH3
A-LT-POT-M9X0.75X150-OH3
A-LT-POT-M9X1X100-OH3
A-LT-POT-M9X1X150-OH3
A-LT-POT-M9X1.25X100-OH3
A-LT-POT-M9X1.25X150-OH3
A-LT-POT-M10X0.75X100-OH3
A-LT-POT-M10X0.75X150-OH3
A-LT-POT-M10X1X100-OH3
A-LT-POT-M10X1X150-OH3
A-LT-POT-M10X1.5X100-8-OH4
A-LT-POT-M10X1.5X100-OH4
A-LT-POT-M10X1.5X150-8-STD
A-LT-POT-M10X1.5X150-OH4
A-LT-POT-M10X1.5X200-8-STD
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Shank Square Part (width)
(mm)
Shank Square Part (length)
(mm)
Protrusion Tool No.
1 Piece(s)Available

8 Days or more

M20.480OH1.5-32122.55Available8326002
1 Piece(s)Available

8 Days or more

M20.2580OH1-32122.55Available8326001
1 Piece(s)Available

8 Days or more

M2.20.2580OH1-32132.55Available8326003
1 Piece(s)Available

8 Days or more

M2.20.4580OH2-32132.55Available8326004
1 Piece(s)Available

8 Days or more

M2.30.480OH1.5-32132.55Available8326005
1 Piece(s)Available

8 Days or more

M2.50.3580OH2-32142.55Available8326006
1 Piece(s)Available

8 Days or more

M2.50.4580OH2-32142.55Available8326007
1 Piece(s)Available

8 Days or more

M2.60.4580OH2-32142.55Available8326008
1 Piece(s)Available

8 Days or more

M30.5100OH32043113.26Available8326400
1 Piece(s)Available

8 Days or more

M30.5100OH32043113.26Available8326010
1 Piece(s)Available

8 Days or more

M30.5150OH32043113.26Available8326420
1 Piece(s)Available

8 Days or more

M30.35100OH22043113.26Available8326009
1 Piece(s)Available

8 Days or more

M3.50.6100OH22443133.26Available8326012
1 Piece(s)Available

8 Days or more

M3.50.35100OH22443133.26Available8326011
1 Piece(s)Available

8 Days or more

M40.5100OH327531347Available8326013
1 Piece(s)Available

8 Days or more

M40.7100OH32763134.57Available8326401
1 Piece(s)Available

8 Days or more

M40.7100OH327531347Available8326014
1 Piece(s)Available

8 Days or more

M40.7150OH32763134.57Available8326421
1 Piece(s)Available

8 Days or more

M4.50.5100OH330531347Available8326015
1 Piece(s)Available

8 Days or more

M4.50.75100OH330531347Available8326016
1 Piece(s)Available

8 Days or more

M50.5100OH3335.53164.57Available8326017
1 Piece(s)Available

8 Days or more

M50.8100OH33363164.57Available8326402
1 Piece(s)Available

8 Days or more

M50.8100OH3335.53164.57Available8326018
1 Piece(s)Available

8 Days or more

M50.8150OH33363164.57Available8326422
1 Piece(s)Available

8 Days or more

M5.50.5100OH3375.53174.57Available8326019
1 Piece(s)Available

8 Days or more

M60.75100OH34063194.57Available8326020
1 Piece(s)Available

8 Days or more

M60.75150OH34063194.57Available8326021
1 Piece(s)Available

8 Days or more

M61100OH34063194.57Available8326403
1 Piece(s)Available

8 Days or more

M61100OH34063194.57Available8326022
1 Piece(s)Available

8 Days or more

M61150OH34063194.57Available8326423
1 Piece(s)Available

8 Days or more

M61150OH34063194.57Available8326023
1 Piece(s)Available

8 Days or more

M61200OH34063194.57Available8326424
1 Piece(s)Available

8 Days or more

M70.75100OH3406.231958Available8326024
1 Piece(s)Available

8 Days or more

M70.75150OH3606.231958Available8326025
1 Piece(s)Available

8 Days or more

M71100OH3406.231958Available8326026
1 Piece(s)Available

8 Days or more

M71150OH3606.231958Available8326027
1 Piece(s)Available

8 Days or more

M80.75100OH3406.232258Available8326028
1 Piece(s)Available

8 Days or more

M80.75150OH3606.232258Available8326029
1 Piece(s)Available

8 Days or more

M81100OH3406.232258Available8326030
1 Piece(s)Available

8 Days or more

M81150OH3606.232258Available8326031
1 Piece(s)Available

8 Days or more

M81.25100OH453832269Available8326404
1 Piece(s)Available

8 Days or more

M81.25100OH3406.232258Available8326032
1 Piece(s)Available

8 Days or more

M81.25150OH453832269Available8326425
1 Piece(s)Available

8 Days or more

M81.25150OH3606.232258Available8326033
1 Piece(s)Available

8 Days or more

M81.25200OH453832269Available8326426
1 Piece(s)Available

8 Days or more

M90.75100OH34073225.58Available8326034
1 Piece(s)Available

8 Days or more

M90.75150OH36073225.58Available8326035
1 Piece(s)Available

8 Days or more

M91100OH34073225.58Available8326036
1 Piece(s)Available

8 Days or more

M91150OH36073225.58Available8326037
1 Piece(s)Available

8 Days or more

M91.25100OH34073225.58Available8326038
1 Piece(s)Available

8 Days or more

M91.25150OH36073225.58Available8326039
1 Piece(s)Available

8 Days or more

M100.75100OH34173245.58NA8326040
1 Piece(s)Available

8 Days or more

M100.75150OH36073245.58NA8326041
1 Piece(s)Available

8 Days or more

M101100OH34173245.58NA8326042
1 Piece(s)Available

8 Days or more

M101150OH36073245.58NA8326043
1 Piece(s)Available

8 Days or more

M101.5100OH441832469NA8326406
1 Piece(s)Available

17 Days or more

M101.5100OH44173245.58NA8326046
1 Piece(s)Available

8 Days or more

M101.5150OH460832469NA8326427
1 Piece(s)Available

8 Days or more

M101.5150OH46073245.58NA8326047
1 Piece(s)Available

8 Days or more

M101.5200OH480832469NA8326428
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Shank Square Part (width)
(mm)
Shank Square Part (length)
(mm)
Protrusion Tool No.

Loading...

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type Powder high-speed steel
Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Titanium Alloy (Ti-6Al-4V, etc) Tap Type Point tap Hole type For through hole
Coating Y/N Available Coating Type Other Coating Details V coated

Additional Products in this Category

Tech Support