(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Unequal Lead End Mill Regular 4-Flute Corner R RF100Ti 3498

Unequal Lead End Mill Regular 4-Flute Corner R RF100Ti 3498
  • Volume Discount

[Features]
· The adoption of a shape and coating ideal for titanium and titanium alloy enables high-efficiency machining.

Part Number

Configured Part Number is shown.

Part Number
3498-6.005
3498-6.010
3498-6.015
3498-6.020
3498-8.005
3498-8.010
3498-8.015
3498-8.020
3498-10.005
3498-10.010
3498-10.015
3498-10.020
3498-12.005
3498-12.010
3498-12.015
3498-12.020
3498-12.025
3498-12.030
3498-12.040
3498-16.005
3498-16.010
3498-16.015
3498-16.020
3498-16.025
3498-16.030
3498-16.040
3498-20.005
3498-20.010
3498-20.015
3498-20.020
3498-20.025
3498-20.030
3498-20.040
3498-25.015
3498-25.020
3498-25.025
3498-25.030
3498-25.040
3498-25.050
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
Corner Radius r
(mm)
Neck diameter d3
(mm)
1 Piece(s)Available

8 Days or more

613576210.55.5
1 Piece(s)Available

8 Days or more

6135762115.5
1 Piece(s)Available

8 Days or more

613576211.55.5
1 Piece(s)Available

8 Days or more

6135762125.5
1 Piece(s)Available

8 Days or more

819638270.57.5
1 Piece(s)Available

8 Days or more

8196382717.5
1 Piece(s)Available

8 Days or more

819638271.57.5
1 Piece(s)Available

8 Days or more

8196382727.5
1 Piece(s)Available

8 Days or more

10227210320.59.2
1 Piece(s)Available

8 Days or more

102272103219.2
1 Piece(s)Available

8 Days or more

10227210321.59.2
1 Piece(s)Available

8 Days or more

102272103229.2
1 Piece(s)Available

8 Days or more

12268312380.511.2
1 Piece(s)Available

8 Days or more

1226831238111.2
1 Piece(s)Available

8 Days or more

12268312381.511.2
1 Piece(s)Available

8 Days or more

1226831238211.2
1 Piece(s)Available

8 Days or more

12268312382.511.2
1 Piece(s)Available

8 Days or more

1226831238311.2
1 Piece(s)Available

8 Days or more

1226831238411.2
1 Piece(s)Available

8 Days or more

16329216440.515
1 Piece(s)Available

8 Days or more

1632921644115
1 Piece(s)Available

8 Days or more

16329216441.515
1 Piece(s)Available

8 Days or more

1632921644215
1 Piece(s)Available

8 Days or more

16329216442.515
1 Piece(s)Available

8 Days or more

1632921644315
1 Piece(s)Available

8 Days or more

1632921644415
1 Piece(s)Available

8 Days or more

203810420540.519
1 Piece(s)Available

8 Days or more

20381042054119
1 Piece(s)Available

8 Days or more

203810420541.519
1 Piece(s)Available

8 Days or more

20381042054219
1 Piece(s)Available

8 Days or more

203810420542.519
1 Piece(s)Available

8 Days or more

20381042054319
1 Piece(s)Available

8 Days or more

20451212065423.5
1 Piece(s)Available

8 Days or more

254512125651.523.5
1 Piece(s)Available

8 Days or more

25451212565223.5
1 Piece(s)Available

8 Days or more

254512125652.523.5
1 Piece(s)Available

8 Days or more

25451212565323.5
1 Piece(s)Available

8 Days or more

25451212565423.5
1 Piece(s)Available

8 Days or more

25451212565523.5

Loading...

  1. 1

Basic Information

Number of Flutes(sheet) 4 Model radius Helix Angle (Θ) Variable lead
Tool Material Carbide Standard DIN6527L Coating Details superA
Blade diameter tolerance h10

Additional Products in this Category

Tech Support