(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Minimizes chattering during machining on vertical walls or deep engraving, allowing highly efficient high-quality machining to be performed.
· For steel.
Part Number |
---|
GSXVLLS4040-R02-1.5D |
GSXVLLS4050-R02-1.5D |
Loading...
R Size(mm) | 0.2 | Work Material | general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / Cast Iron | Number of Flutes(sheet) | 4 |
---|---|---|---|---|---|
Model | radius | Overall Length (L)(mm) | 60 | Link Diameter (d)(mm) | 6 |
Coating | For General Steels (AlCrN, etc.) | Helix Angle (Θ) | Other | Torsion Angle details(°) | 38/43 |
Shank diameter tolerance | h6 | Outer Diameter Tolerance | +0.015~0 | Corner Radius Allowable Difference | +0.02~-0.01 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy