(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

All Purpose Unequal Lead End Mill Semi-Long 4-Flute RF100U 3839

All Purpose Unequal Lead End Mill Semi-Long 4-Flute RF100U 3839
  • Volume Discount

A versatile unequal lead type which supports a wide range of materials from raw materials to hardened materials.

Part Number

Configured Part Number is shown.

Part Number
3839-006.000
3839-008.000
3839-010.000
3839-012.000
3839-016.000
3839-020.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ3)
(mm)
Neck diameter d3
(mm)
1 Piece(s)Available

8 Days or more

618665295.5
1 Piece(s)Available

8 Days or more

824875397.5
1 Piece(s)Available

8 Days or more

10301080409.2
1 Piece(s)Available

8 Days or more

123612934811.2
1 Piece(s)Available

8 Days or more

1648161086015
1 Piece(s)Available

8 Days or more

2060201267619

Loading...

  1. 1

Basic Information

Number of flutes(sheet) 4 Type Square Torsion Angle (θ) Variable lead
Tool Material Carbide Standard G.S. Coating Details FIRE
Blade diameter tolerance h10

Additional Products in this Category

Tech Support