(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Heavy duty type 2-flute end mill with reinforced bottom blade corner. Capable of heavy cutting thanks to its rigid short blade length. Enables reductions in lead time during mass production machining.
Part Number
Configured Part Number is shown.
WX-G-EDSS-5.5
Flute Diameter (D)(φ) | 5.5 | Work Material | General steel[◎] / Quenched and tempered steel[◎] / High hardness steel –HRC55[○] / High hardness steel –HRC60[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○] |
---|---|---|---|
Flute Length (ℓ)(mm) | 8.3 | Number of Flutes(sheet) | 2 |
Model | Square | Coating | TiAlN |
Link Diameter (d)(mm) | 6 | Overall Length (L)(mm) | 50 |
Processing Applications | Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts | Flute Shape | With Lead |
Helix Angle (θ) | Standard torsion (30-40°) | Tool No. | 3019055 |
Show More | |||
Blade diameter tolerance(mm) | 0~-0.02 | - | - |
Show Less |
Flute Diameter (D)(φ) | 5.5 | Work Material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Flute Length (ℓ)(mm) | 8.3 |
---|---|---|---|---|---|
Number of Flutes(sheet) | 2 | Model | Square | Coating | TiAlN |
Link Diameter (d)(mm) | 6 | Overall Length (L)(mm) | 50 | Processing Applications | Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts |
Flute Shape | With Lead | Helix Angle (θ) | Standard torsion (30-40°) | Tool No. | 3019055 |
Blade diameter tolerance(mm) | 0~-0.02 |
Please check the type/dimensions/specifications of the part WX-G-EDSS-5.5 in the 2-Flute Stub Type ("Guts" Mill) WX-G-EDSS series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy