(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SED4MA Medium Square End Mill, 4-Flute, OK Coated

SED4MA Medium Square End Mill, 4-Flute, OK Coated
  • Volume Discount

A 4-flute OK coated end mill with semi-long flutes which enable use in slightly deeper machining work.

Part Number

Configured Part Number is shown.

Part Number
SED4MA030
SED4MA040
SED4MA050
SED4MA060
SED4MA080
SED4MA100
SED4MA120
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

12 Days or more

312645
1 Piece(s)Available

12 Days or more

416645
1 Piece(s)Available

12 Days or more

520650
1 Piece(s)Available

12 Days or more

622650
1 Piece(s)Available

12 Days or more

824860
1 Piece(s)Available

12 Days or more

10301070
1 Piece(s)Available

12 Days or more

12361275
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium Number of flutes(sheet) 4 Type Square
Coating OK Coated Machining Application Plane / Side Blade tip shape Sharp Edge
Torsion Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support