(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.
Blade diameter (D)(φ) | 3 | work material | general steel / Quenched and tempered steel / Cast Iron | Blade length (ℓ)(mm) | 20 |
---|---|---|---|---|---|
Number of flutes(sheet) | 4 | Type | Square | Coating | TiAlN |
Shank diameter (d)(mm) | 6 | Overall Length (L)(mm) | 60 | Machining Application | Side / Groove |
Blade tip shape | Sharp Edge | Torsion Angle (θ) | Standard torsion (30-40°) | Other Processing Applications | Shoulder Milling, Grooving |
Specifications | Torsion Angle 30° Universal long blade length, with core blade, eccentric relief shape |
Please check the type/dimensions/specifications of the part DZ-OCEL4030 in the Solid One Cut End Mill DZ-OCEL4 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy