(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: Square
•Helix Angle (θ): Weak Helix (15 to 25°)
•Flute Shape: C Surface
•Coating: Non-Coated
•Number Of Flutes (sheet): 4
Loading...
Work material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Aluminum / Copper / Resin | Number of flutes(sheet) | 4 | Type | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Machining Application | Side / Groove | Blade tip shape | Land / Anti-Chipping C Face Attached |
Torsion Angle (θ) | Weak torsion (15 to 25°) | Blade diameter tolerance(mm) | 0~-0.05 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy