(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square End Mill Regular Multi-Flute (6/8-Flute) for High Hardness Steel 3715

Square End Mill Regular Multi-Flute (6/8-Flute) for High Hardness Steel 3715
  • Volume Discount

Capable of machining hardened materials of hardness exceeding 60 HRC. Suitable for finishing side surfaces.

Part Number

Configured Part Number is shown.

Part Number
3715-003.000
3715-004.000
3715-005.000
3715-006.000
3715-008.000
3715-010.000
3715-012.000
3715-014.000
3715-014.001
3715-016.000
3715-018.000
3715-018.001
3715-020.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Effective length of blade l2
(mm)
1 Piece(s)Available

8 Days or more

366578
1 Piece(s)Available

8 Days or more

4665711
1 Piece(s)Available

8 Days or more

5665713
1 Piece(s)Available

8 Days or more

6665713
1 Piece(s)Available

8 Days or more

8686319
1 Piece(s)Available

8 Days or more

106107222
1 Piece(s)Available

8 Days or more

126128326
1 Piece(s)Available

8 Days or more

146148326
1 Piece(s)Available

8 Days or more

146169232
1 Piece(s)Available

8 Days or more

166169232
1 Piece(s)Available

8 Days or more

188189232
1 Piece(s)Available

8 Days or more

1882010438
1 Piece(s)Available

8 Days or more

2082010438

Loading...

  1. 1

Basic Information

Type High Helical Torsion Angle (θ) Powerful Torsion (45°-60°) Tool Material Carbide
Standard G.S. Coating Details FIRE Blade diameter tolerance h10

Additional Products in this Category

Tech Support