(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

SHE6LH Long Shank Hard Square End Mill, 6-Flute, OK Hard Coated

SHE6LH Long Shank Hard Square End Mill, 6-Flute, OK Hard Coated
  • Volume Discount

Long shank type that allows machining in deep sections. Achieves machining of hardened steel up to 65 HRC due to the OK hard coating.

Part Number

Configured Part Number is shown.

Part Number
SHE6LH060
SHE6LH080
SHE6LH100
SHE6LH120
SHE6LH160
SHE6LH200
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

12 Days or more

615680
1 Piece(s)Available

12 Days or more

820890
1 Piece(s)Available

12 Days or more

102510100
1 Piece(s)Available

12 Days or more

123012110
1 Piece(s)Available

12 Days or more

164016140
1 Piece(s)Available

12 Days or more

204520150

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 6 Type Square
Coating OK-H (Hard) Coated Machining Application Plane / Side / Groove / Countersinking Blade tip shape Sharp Edge
Torsion Angle (θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Tech Support