(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.
Blade diameter (D)(φ) | 4 | work material | Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 / Cast Iron | Blade length (ℓ)(mm) | 12 |
---|---|---|---|---|---|
Number of flutes(sheet) | 4 | Type | High Helical | Shank diameter (d)(mm) | 6 |
Overall Length (L)(mm) | 60 | Machining Application | Side | Blade tip shape | Micro R |
Torsion Angle (θ) | Powerful Torsion (45°-60°) | Other Coating | DV Value Coat | Dimensions/ℓ2(mm) | 19 |
Other Processing Applications | Value Coat/Shoulder Grinding | Features | The chipping on the corner of the blade was solved by rounding it microscopically | Specifications | For finishing of high hardness materials (corresponding to 70 HRC) With 4/6/8 Blades, Torsion Angle 50°Corner R0.2 |
Please check the type/dimensions/specifications of the part DV-SEHH4040-R02 in the One Cut 70 (with Fine Corner R) DV-SEHH-R02 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy