(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The total length has been set short, making it ideal for use with automatic lathes. High torsion provides an excellent finished surface. Excellent cost performance. with a price set even lower than 2-flute blades. Those with φ2 or more have flats on the shank.
Part Number |
---|
3686-001.000 |
3686-002.000 |
3686-002.500 |
3686-003.000 |
3686-004.500 |
3686-005.000 |
3686-006.000 |
3686-007.000 |
3686-008.700 |
3686-009.700 |
Loading...
Number of flutes(sheet) | 3 | Type | Square | Torsion Angle (θ) | Powerful Torsion (45°-60°) |
---|---|---|---|---|---|
Tool Material | Carbide | Standard | G.S. | Coating Details | FIRE |
Blade diameter tolerance | e8 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy