(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Square End Mill for Aluminum Machining, 2-Flute/2D Flute Length (Short) Model SEC-ALHEM2S

Carbide Square End Mill for Aluminum Machining, 2-Flute/2D Flute Length (Short) Model SEC-ALHEM2S

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A non-coated type that does not impair the sharpness of the blade

  • Non-Coated
  • Aluminum
  • 2 Flutes
  • S (Short)

Carbide Square End Mill for Aluminum Machining, 2-Flute / 2D Flute Length (Short) Model:Related Image

Part Number
SEC-ALHEM2S0.5
SEC-ALHEM2S1
SEC-ALHEM2S1.5
SEC-ALHEM2S2
SEC-ALHEM2S2.5
SEC-ALHEM2S3
SEC-ALHEM2S4
SEC-ALHEM2S5
SEC-ALHEM2S6
SEC-ALHEM2S8
SEC-ALHEM2S10
SEC-ALHEM2S12
SEC-ALHEM2S16
SEC-ALHEM2S20
SN-SEC-ALHEM2S6-[17-37/1]-12
SN-SEC-ALHEM2S8-[21-41/1]-16
SN-SEC-ALHEM2S10-[25-45/1]-20
SN-SEC-ALHEM2S12-[29-50/1]-24
SN-SEC-ALHEM2S16-[37-73/1]-32
SN-SEC-ALHEM2S20-[45-72/1]-40
SNR-SEC-ALHEM2S8-[21-41/1]-[5-16/1]
SNR-SEC-ALHEM2S10-[25-45/1]-[5-20/1]
SNR-SEC-ALHEM2S12-[29-50/1]-[5-24/1]
SNR-SEC-ALHEM2S16-[37-73/1]-[5-32/1]
SNR-SEC-ALHEM2S20-[45-72/1]-[5-40/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Processing Applications Additional Classification Figure ● Inventory Product □ Manufacturer Product
1 Piece(s)Available

8 Days or more

0.51440-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product1
1 Piece(s)Available

8 Days or more

12440-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product1
1 Piece(s)Available

8 Days or more

1.53440-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product1
1 Piece(s)Available

8 Days or more

24440-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product1
1 Piece(s)Available

8 Days or more

2.55440-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product2
1 Piece(s)Available

8 Days or more

36650-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product1
1 Piece(s)Available

8 Days or more

48650-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product1
1 Piece(s)Available

8 Days or more

510655-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product1
1 Piece(s)Available

8 Days or more

612655-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product2
1 Piece(s)Available

8 Days or more

816865-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product2
1 Piece(s)Available

8 Days or more

10201075-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product2
1 Piece(s)Available

8 Days or more

12241280-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product2
1 Piece(s)Available

8 Days or more

163216105-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product2
1 Piece(s)Available

8 Days or more

204020110-Flat Surface / Side Surface / Groove / Inclined CuttingStocked Product2
1 Piece(s)

10 Days or more

61265517 ~ 37Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkStandard Neck Relief2
1 Piece(s)

10 Days or more

81686521 ~ 41Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkStandard Neck Relief2
1 Piece(s)

10 Days or more

1020107525 ~ 45Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkStandard Neck Relief2
1 Piece(s)

10 Days or more

1224128029 ~ 50Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkStandard Neck Relief2
1 Piece(s)

10 Days or more

16321610537 ~ 73Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkStandard Neck Relief2
1 Piece(s)

10 Days or more

20402011045 ~ 72Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkStandard Neck Relief2
1 Piece(s)

10 Days or more

81686521 ~ 41Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkCutting Edge R Processing2
1 Piece(s)

10 Days or more

1020107525 ~ 45Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkCutting Edge R Processing2
1 Piece(s)

10 Days or more

1224128029 ~ 50Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkCutting Edge R Processing2
1 Piece(s)

10 Days or more

16321610537 ~ 73Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkCutting Edge R Processing2
1 Piece(s)

10 Days or more

20402011045 ~ 72Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkCutting Edge R Processing2

Loading...

  1. 1

Specifications

Carbide Square End Mill for Aluminum Machining, 2-Flute / 2D Flute Length (Short) Model:Related Image

 

Model Number   Flute Length
Overall Length
L
Shank Diameter
d
Figure
Outer Diameter
D
SEC-ALHEM2S 0.5 1 40 4 1
1 2 40 4 1
1.5 3 40 4 1
2 4 40 4 1
2.5 5 40 4 1
3 6 50 6 1
4 8 50 6 1
5 10 55 6 1
6 12 55 6 2
8 16 65 8 2
10 20 75 10 2
12 24 80 12 2
16 32 105 16 2
20 40 110 20 2



For Cutting Conditions, Refer to >>Click here.

More Information


Adopts a sharp cutting edge that prevents the built-up edge that is unique to aluminum.

Basic Information

Work Material Aluminum Alloy / Copper Alloy / Graphite / Resin Number of Flutes(sheet) 2 Model Square
Coating Non-Coated Geometry Sharp Corner Helix Angle (θ) Powerful Helix (45° to 60°)
Tolerance of OD(mm) 0 ~ -0.02

Additional Products in this Category

Complementary Products

Tech Support