(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Unequal Lead End Mill RF100VA 6707 (6707-008.000)

Stainless Steel Unequal Lead End Mill RF100VA 6707 6707-008.000
  • Volume Discount

An uneven lead ball end mill ideal for machining stainless steel.

Part Number

Configured Part Number is shown.

6707-008.000

Part Number
6707-008.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ3)
(mm)
Shank diameter (d)
(mm)
blade diameter d1
(mm)
Corner Radius r
(mm)
Neck diameter d3
(mm)
1 Piece(s)Available

26 Days or more

1963278847.5

Loading...

  1. 1

Basic Information

Type Ball Number of flutes(sheet) 4 Coating Other
Torsional Angle(°) 36/38 Tool Material Carbide Standard DIN6527L
Coating Details nanoA Blade diameter tolerance h10

Please check the type/dimensions/specifications of the part 6707-008.000 in the Stainless Steel Unequal Lead End Mill RF100VA 6707 series.

Products like this...

Part Number
6707-005.000
6707-006.000
6707-010.000
6707-012.000
6707-016.000
6707-020.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ3)
(mm)
Shank diameter (d)
(mm)
blade diameter d1
(mm)
Corner Radius r
(mm)
Neck diameter d3
(mm)
1 Piece(s)Available

26 Days or more

135721652.54.7
1 Piece(s)Available

26 Days or more

1357216635.5
1 Piece(s)Available

26 Days or more

227232101059.2
1 Piece(s)Available

26 Days or more

2683381212611.2
1 Piece(s)Available

26 Days or more

3292441616815
1 Piece(s)Available

10 Days or more

381045420201019

Additional Products in this Category

Tech Support