(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SMB120 CBN Ball End Mill CBN Micro Ball for Ultra-Fine Machining

SMB120 CBN Ball End Mill CBN Micro Ball for Ultra-Fine Machining
  • Volume Discount

•Model: Bore
•Number Of Flutes (sheet): 1
•Coating: Non-Coated
•Overall Length (L) (mm): 50
•Link Diameter (d) (mm): 4

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SMB120-R0.01
SMB120-R0.02
SMB120-R0.03
SMB120-R0.04
SMB120-R0.05
SMB120-R0.015
SMB120-R0.025
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Manufacturer Code (D) Blade Diameter
(mm)
1 Piece(s)Available

8 Days or more

0.010.0201-00460-000100.02
1 Piece(s)Available

8 Days or more

0.020.0401-00460-000200.04
1 Piece(s)Available

8 Days or more

0.030.0601-00460-000300.06
1 Piece(s)Available

8 Days or more

0.040.0801-00460-000400.08
1 Piece(s)Available

8 Days or more

0.050.101-00460-000500.1
1 Piece(s)Available

8 Days or more

0.0150.0301-00460-000150.03
1 Piece(s)Available

8 Days or more

0.0250.0501-00460-000250.05

Loading...

  1. 1

Basic Information

Model Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel Number of Flutes(sheet) 1
Coating Non-Coated Overall Length (L)(mm) 50 Link Diameter (d)(mm) 4
Processing Applications Curved surface / Side / Engraving / R Groove With/Without Torsion Available (γ) Neck Angle(°) 15

Additional Products in this Category

Tech Support