(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SFB200 CBN Super Finish Ball End Mill

SFB200 CBN Super Finish Ball End Mill
  • Volume Discount

•Model: Bore
•Number Of Flutes (sheet): 2
•Coating: Non-Coated
•Link Diameter (d) (mm): 4
•With/Without Torsion: NA

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SFB200-R0.1
SFB200-R0.2
SFB200-R0.3
SFB200-R0.4
SFB200-R0.5
SFB200-R0.6
SFB200-R0.7
SFB200-R0.8
SFB200-R0.9
SFB200-R0.25
SFB200-R0.75
SFB200-R1
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
R Precision
(µm)
Manufacturer Code (D) Blade Diameter
(mm)
(d2) Neck Diameter
(mm)
Shape (l2) Effective Length 2
(mm)
(d3) Throat Diameter
(mm)
1 Piece(s)Available

8 Days or more

0.10.15500.50.003~-0.00301-00500-001000.20.18A51.5
1 Piece(s)Available

8 Days or more

0.20.35010.003~-0.00301-00500-002000.40.37A5.31.5
1 Piece(s)Available

8 Days or more

0.30.5501.50.005~-0.00501-00500-003000.60.56A5.41.5
1 Piece(s)Available

8 Days or more

0.40.65020.005~-0.00501-00500-004000.80.76A7.92
1 Piece(s)Available

8 Days or more

0.50.7502.50.005~-0.00501-00500-0050010.95A8.12
1 Piece(s)Available

8 Days or more

0.60.85030.005~-0.00501-00500-006001.21.15A8.32
1 Piece(s)Available

8 Days or more

0.71503.50.005~-0.00501-00500-007001.41.35B--
1 Piece(s)Available

8 Days or more

0.815240.005~-0.00501-00500-008001.61.55B--
1 Piece(s)Available

8 Days or more

0.91.2524.50.005~-0.00501-00500-009001.81.75B--
1 Piece(s)Available

8 Days or more

0.250.38501.250.005~-0.00501-00500-002500.50.46A5.41.5
1 Piece(s)Available

8 Days or more

0.751523.80.005~-0.00501-00500-007501.51.45B--
1 Piece(s)Available

8 Days or more

11.25250.005~-0.00501-00500-0100021.94B--

Loading...

  1. 1

Basic Information

Model Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 Number of Flutes(sheet) 2
Coating Non-Coated Link Diameter (d)(mm) 4 Processing Applications Curved surface / Side / Engraving / R Groove
With/Without Torsion NA (γ) Neck Angle(°) 12

Additional Products in this Category

Tech Support