(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Unequal Lead End Mill, Long Neck, 3-Flute, for Aluminum RF100 A 3473

Unequal Lead End Mill, Long Neck, 3-Flute, for Aluminum RF100 A 3473
  • Volume Discount

3-flute endmill with unequal lead ideal for aluminum high speed machining.

Part Number

Configured Part Number is shown.

Part Number
3473-006.000
3473-008.000
3473-010.000
3473-012.000
3473-016.000
3473-020.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ3)
(mm)
Neck diameter d3
(mm)
1 Piece(s)Available

8 Days or more

610665295.5
1 Piece(s)Available

8 Days or more

812875397.5
1 Piece(s)Available

8 Days or more

10141080409.2
1 Piece(s)Available

8 Days or more

121612934811.2
1 Piece(s)Available

8 Days or more

1622161086015
1 Piece(s)Available

8 Days or more

2026201267619

Loading...

  1. 1

Basic Information

Number of flutes(sheet) 3 Type Long-Neck Square Torsion Angle (θ) Variable lead
Tool Material Carbide Standard G.S. Blade diameter tolerance h10

Additional Products in this Category

Tech Support