(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Grit Bevel Brush, with Abrasive Grain #60

Grit Bevel Brush, with Abrasive Grain #60
  • Volume Discount

•Product Model: Bevel Brush
•Major Diameter (mm): 85
•Wire Diameter (mm): 0.90
•Fitting Diameter (mm): 65
•Hair Length (mm): 13.0

Part Number

Configured Part Number is shown.

BN-22

Part Number
BN-22
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Product Type Bevel Brush Outer Diameter(mm) 85 Wire diameter(mm) 0.9
Fitting Diameter(mm) 65 Hair length(mm) 13.0 Maximum Number of Rotation(rpm) 12,000
Screw Diameter(mm) 10p1.5 Grindstone diameter(mm) 100

Please check the type/dimensions/specifications of the part BN-22 in the Grit Bevel Brush, with Abrasive Grain #60 series.

Additional Products in this Category

Tech Support