(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· The brush is perfect for the removal of dirt and deposits on surfaces, is not an abrasive material like grindstones and polishing materials, and does not grind the product itself.
[Applications]
· For rust removal and oxide film removal after welding.
· For peeling paint and base layer treatment.
Product Type | Bevel Brush | Outer Diameter(mm) | 85 | Hole Diameter(mm) | 16 |
---|---|---|---|---|---|
Product mounting part | Hole | Max. Rotational Speed(rpm) | 12300 | Mass(g) | 160 |
Specifications | Compatible Grinder Whetstone Diameter For 100 mm Pneumatic Tool |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy