(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Steel Plated Wire Wheel Brush - Yellow Strand, 100-150 mm Outer Diameter, WB

Steel Plated Wire Wheel Brush - Yellow Strand, 100-150 mm Outer Diameter, WB
  • Volume Discount

•Product Model: Wheel Type Brush
•Wire Diameter (mm): 0.25

Part Number

Configured Part Number is shown.

Part Number
WB-3
WB-4
WB-5
WB-6
WB-7
WB-8
WB-9
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Hole Diameter
(mm)
Tip Thickness
(mm)
Fitting Diameter
(mm)
Thickness
(mm)
Hair length
(mm)
Maximum Number of Rotation
(rpm)
1 Piece(s)Available

7 Days or more

10015.8819551822.56,000
1 Piece(s)Available

7 Days or more

1259.5319771824.05,000
1 Piece(s)Available

7 Days or more

12512.719771824.05,000
1 Piece(s)Available

7 Days or more

12515.8819771824.05,000
1 Piece(s)Available

7 Days or more

15012.7229020304,300
1 Piece(s)Available

7 Days or more

15015.88229020304,300
1 Piece(s)Available

7 Days or more

15019.0522902304,300

Loading...

  1. 1

Basic Information

Product Type Wheel Type Brush Wire diameter(mm) 0.25

Additional Products in this Category

Tech Support