(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cup Brush for Electric Tools, 1 Box (30 Units)【30 Pieces Per Package】

Cup Brush for Electric Tools, 1 Box (30 Units)
  • Volume Discount

[Features]
· Exhibits its capability for deburring, rust removal and paint removal.
· Ideal for fine deburring after cutting and grinding.
[Applications]
· For flat polishing
· For rust prevention, polishing and deburring of welds on iron, steel and non-ferrous metals; for peeling paint, polishing undercoatings, edge and surface finishing during rubber manufacturing processes, etc.

PDF

Part Number

Configured Part Number is shown.

GCB-75-30P

 
Part Number
GCB-75-30P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

30 Pieces Per Package

1 Pack(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush Hair material Brass Plated Steel Wire Outer Diameter(mm) 75
Wire diameter(mm) 0.27 Mounting part Screw Thread Diameter M10(P1.5)
Number Contained In A Packet 1 Box (30 pcs) Max. Rotational Speed(rpm) 12000 Compatible Grinder Grindstone diameter of 100 mm for electric tools
Fitting Diameter 71mm JAN code 4989999290899 Trusco Code 471-4482
Mass(g) 9150/box

Please check the type/dimensions/specifications of the part GCB-75-30P in the Cup Brush for Electric Tools, 1 Box (30 Units) series.

Additional Products in this Category

Tech Support