(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Steel Wire Saw Blade Brush for Contour Machine (PR-62)

Steel Wire Saw Blade Brush for Contour Machine PR-62
  • Volume Discount

•Product Model: Wheel Type Brush
•Thickness (mm): 20

Part Number

Configured Part Number is shown.

PR-62

Part Number
PR-62
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Wire diameter
(mm)
Hole Diameter
(mm)
Fitting Diameter
(mm)
Hair length
(mm)
1 Piece(s)Available

7 Days or more

1250.35106530

Loading...

  1. 1

Basic Information

Product Type Wheel Type Brush Thickness(mm) 20

Please check the type/dimensions/specifications of the part PR-62 in the Steel Wire Saw Blade Brush for Contour Machine series.

Products like this...

Part Number
PR-64
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Wire diameter
(mm)
Hole Diameter
(mm)
Fitting Diameter
(mm)
Hair length
(mm)
1 Piece(s)Available

7 Days or more

800.36.353821.0

Additional Products in this Category

Tech Support