(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bevel Brush for Electric Tools

Bevel Brush for Electric Tools
  • Volume Discount

[Features]
· Exhibits its capability for deburring, rust removal and paint removal.
· Ideal for fine deburring after cutting and grinding.
[Applications]
· For Curved Surface Polishing
· For rust prevention, polishing and deburring of welds on iron, steel and non-ferrous metals; for peeling paint, polishing undercoatings, edge and surface finishing during rubber manufacturing processes, etc.

Part Number

Configured Part Number is shown.

Part Number
GBB-85
GBB-85S
Part NumberMinimum order quantityVolume DiscountDays to Ship Hair material Wire diameter
(mm)
Trusco Code
1 Piece(s)Available

7 Days or more

Brass Plated Steel Wire0.27227-8162
1 Piece(s)Available

8 Days or more

Stainless Steel0.3227-8171

Loading...

  1. 1

Basic Information

Product Type Bevel Brush Outer Diameter(mm) 85 Thread Diameter M10(P1.5)
Product mounting part Screw Max. Rotational Speed(rpm) 12000 Compatible Grinder For grindstone of 100 mm diameter
Mass(g) 180

Additional Products in this Category

Tech Support