(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tipped-Blade Ball End Mill, BE-Type

Tipped-Blade Ball End Mill, BE-Type
  • Volume Discount

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number

Configured Part Number is shown.

Part Number
BE-R5
BE-R6
BE-R7
BE-R7.5
BE-R8
BE-R8.5
BE-R9
BE-R9.5
BE-R10
BE-R10.5
BE-R11
BE-R12
BE-R12.5
BE-R13
BE-R14
BE-R15
BE-R16
BE-R18
BE-R20
BE-R22
BE-R22.5
BE-R23
BE-R24
BE-R25
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
φd
(mm)
1 Piece(s)Available

10 Days or more

530120481010
1 Piece(s)Available

10 Days or more

630120481212
1 Piece(s)Available

10 Days or more

740120481214
1 Piece(s)Available

10 Days or more

7.540120481615
1 Piece(s)Available

10 Days or more

850160701616
1 Piece(s)Available

10 Days or more

8.550160701617
1 Piece(s)Available

10 Days or more

950160701618
1 Piece(s)Available

10 Days or more

9.550160702019
1 Piece(s)Available

10 Days or more

1060160702020
1 Piece(s)Available

10 Days or more

10.560160702021
1 Piece(s)Available

10 Days or more

1160160702022
1 Piece(s)Available

10 Days or more

12602001002524
1 Piece(s)Available

10 Days or more

12.5602001002525
1 Piece(s)Available

10 Days or more

13602001002526
1 Piece(s)Available

10 Days or more

14602001002528
1 Piece(s)Available

10 Days or more

15602001002530
1 Piece(s)Available

10 Days or more

16602201123232
1 Piece(s)Available

10 Days or more

18702201123236
1 Piece(s)Available

10 Days or more

20802201123240
1 Piece(s)Available

10 Days or more

22802401204244
1 Piece(s)Available

10 Days or more

22.5802401204245
1 Piece(s)Available

10 Days or more

23802401204246
1 Piece(s)Available

10 Days or more

24802401204248
1 Piece(s)Available

10 Days or more

25802401204250
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
φd
(mm)

Loading...

  1. 1

Basic Information

Type Ball Number of flutes(sheet) 2 Coating Non-Coated
Machining Application Curved surface / Engraving / R Groove Material type K Type Cemented Carbide With/Without Torsion Available

Additional Products in this Category

Tech Support