(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.
Part Number |
---|
VN-ALBS2-020 |
VN-ALBS2-030 |
VN-ALBS2-040 |
VN-ALBS2-050 |
VN-ALBS2-060 |
VN-ALBS2-080 |
Loading...
Type | Ball | work material | Aluminum / Copper / Graphite | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | Non-Coated | R Precision(µm) | 20~-20 | Machining Application | Curved surface / R Groove |
Features | Integrated sintered diamond ball end mill manufactured by means of simultaneous sintering of diamond and carbide. Smooth machining is realized by diamond blade with S-shaped cutting edge. Rake angle of the curved section uses a positive type that emphasizes sharpness. No deviation of brazing even in high-speed machining due to integrated sintering | With/Without Torsion | Yes (17°) | Machining Application (Other) | Pocket machining |
Work material (other) | Carbon |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy