(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MSBH345 3-Flute Ball-End Mill for High-Hardness

MSBH345 3-Flute Ball-End Mill for High-Hardness
  • Volume Discount

•Model: Bore
•Number Of Flutes (sheet): 3
•Coating: For High Hardness (Silicone-Based)
•R Precision (µm): 0.01~-0.01
•Link Diameter (d) (mm): 6

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MSBH345-R0.5
MSBH345-R1
MSBH345-R1.5
MSBH345-R2
MSBH345-R2.5
MSBH345-R3
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Manufacturer Code (D) Blade Diameter
(mm)
(γ) Neck Angle
(°)
1 Piece(s)Available

8 Days or more

0.51.56008-00607-00050112゚
1 Piece(s)Available

8 Days or more

136008-00607-00100212゚
1 Piece(s)Available

8 Days or more

1.556008-00607-00150312゚
1 Piece(s)Available

8 Days or more

267008-00607-00200412゚
1 Piece(s)Available

8 Days or more

2.587008-00607-00250512゚
1 Piece(s)Available

8 Days or more

3108008-00607-003006-

Loading...

  1. 1

Basic Information

Model Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 3
Coating For High Hardness (Silicone Group) Link Diameter (d)(mm) 6 R Precision(µm) 0.01~-0.01
Processing Applications Curved surface / Side / Engraving / R Groove With/Without Torsion Available

Additional Products in this Category

Tech Support