(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Solid End Mill for Aluminum Machining (Regular Blade) AL-SEES2 Type

Solid End Mill for Aluminum Machining (Regular Blade) AL-SEES2 Type
  • Volume Discount

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number

Configured Part Number is shown.

Part Number
AL-SEES2004-3
AL-SEES2005-3
AL-SEES2006-3
AL-SEES2007-3
AL-SEES2008-3
AL-SEES2009-3
AL-SEES20045-3
AL-SEES20055-3
AL-SEES20065-3
AL-SEES20075-3
AL-SEES20085-3
AL-SEES20095-3
AL-SEES2010
AL-SEES2010-3
AL-SEES2011-3
AL-SEES2012-3
AL-SEES2013-3
AL-SEES2014-3
AL-SEES2015
AL-SEES2015-3
AL-SEES2016-3
AL-SEES2017-3
AL-SEES2018-3
AL-SEES2019-3
AL-SEES2020
AL-SEES2020-3
AL-SEES2021-3
AL-SEES2022-3
AL-SEES2023-3
AL-SEES2024-3
AL-SEES2025
AL-SEES2025-3
AL-SEES2026-3
AL-SEES2027-3
AL-SEES2028-3
AL-SEES2029-3
AL-SEES2030
AL-SEES2030-3
AL-SEES2031
AL-SEES2032
AL-SEES2033
AL-SEES2034
AL-SEES2035
AL-SEES2036
AL-SEES2037
AL-SEES2038
AL-SEES2039
AL-SEES2040
AL-SEES2041
AL-SEES2042
AL-SEES2043
AL-SEES2044
AL-SEES2045
AL-SEES2046
AL-SEES2047
AL-SEES2048
AL-SEES2049
AL-SEES2050
AL-SEES2051
AL-SEES2052
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Dimensions/ℓ2
(mm)
1 Piece(s)Available

10 Days or more

0.40.8340-
1 Piece(s)Available

10 Days or more

0.51340-
1 Piece(s)Available

10 Days or more

0.61.2340-
1 Piece(s)Available

10 Days or more

0.71.4340-
1 Piece(s)Available

10 Days or more

0.81.6340-
1 Piece(s)Available

10 Days or more

0.92340-
1 Piece(s)Available

10 Days or more

0.450.9340-
1 Piece(s)Available

10 Days or more

0.551.1340-
1 Piece(s)Available

10 Days or more

0.651.3340-
1 Piece(s)Available

10 Days or more

0.751.5340-
1 Piece(s)Available

10 Days or more

0.851.7340-
1 Piece(s)Available

10 Days or more

0.952340-
1 Piece(s)Available

8 Days or more

12.8440-
1 Piece(s)Available

10 Days or more

12.8340-
1 Piece(s)Available

10 Days or more

1.12.8340-
1 Piece(s)Available

10 Days or more

1.22.8340-
1 Piece(s)Available

10 Days or more

1.32.8340-
1 Piece(s)Available

10 Days or more

1.42.8340-
1 Piece(s)Available

8 Days or more

1.54.4440-
1 Piece(s)Available

10 Days or more

1.54.4340-
1 Piece(s)Available

10 Days or more

1.64.4340-
1 Piece(s)Available

10 Days or more

1.74.4340-
1 Piece(s)Available

10 Days or more

1.84.4340-
1 Piece(s)Available

10 Days or more

1.94.4340-
1 Piece(s)Available

8 Days or more

27440-
1 Piece(s)Available

10 Days or more

27340-
1 Piece(s)Available

10 Days or more

2.17340-
1 Piece(s)Available

10 Days or more

2.27340-
1 Piece(s)Available

10 Days or more

2.37340-
1 Piece(s)Available

10 Days or more

2.47340-
1 Piece(s)Available

8 Days or more

2.59440-
1 Piece(s)Available

10 Days or more

2.59340-
1 Piece(s)Available

10 Days or more

2.69340-
1 Piece(s)Available

8 Days or more

2.79340-
1 Piece(s)Available

10 Days or more

2.89340-
1 Piece(s)Available

8 Days or more

2.99340-
1 Piece(s)Available

8 Days or more

311650-
1 Piece(s)Available

8 Days or more

311350-
1 Piece(s)Available

10 Days or more

3.111650-
1 Piece(s)Available

10 Days or more

3.211650-
1 Piece(s)Available

10 Days or more

3.311650-
1 Piece(s)Available

10 Days or more

3.411650-
1 Piece(s)Available

9 Days or more

3.57650-
1 Piece(s)Available

10 Days or more

3.612650-
1 Piece(s)Available

10 Days or more

3.712650-
1 Piece(s)Available

10 Days or more

3.812650-
1 Piece(s)Available

10 Days or more

3.912650-
1 Piece(s)Available

12 Days or more

414650-
1 Piece(s)Available

10 Days or more

4.114650-
1 Piece(s)Available

8 Days or more

4.214650-
1 Piece(s)Available

10 Days or more

4.314650-
1 Piece(s)Available

10 Days or more

4.414650-
1 Piece(s)Available

9 Days or more

4.59650-
1 Piece(s)Available

10 Days or more

4.616650-
1 Piece(s)Available

10 Days or more

4.716650-
1 Piece(s)Available

10 Days or more

4.816650-
1 Piece(s)Available

10 Days or more

4.916650-
1 Piece(s)Available

9 Days or more

517655-
1 Piece(s)Available

10 Days or more

5.117655-
1 Piece(s)Available

10 Days or more

5.217655-

Loading...

Basic Information

work material Aluminum / Copper / Resin Number of flutes(sheet) 2 Type Square
Coating Non-Coated Machining Application Side / Groove Blade tip shape Sharp Edge
Torsion Angle (θ) Powerful Torsion (45°-60°) Other Processing Applications Sharp Edge, Shoulder Milling, Grooving Features Suppresses chattering and has larger cutting area. Has excellent sharpness and can be used for precision machining. Has good chip extraction. For high efficiency machining.
Specifications Torsion Angle 45°/ Regular blade length

Additional Products in this Category

Tech Support