(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[Kanon] Centerline Caliper E-RX (Part Numbers)

[Kanon] Centerline Caliper E-RX
  • Volume Discount

[Features]
· The pitch of circular holes can be measured by direct reading.
· Made of stainless steel (SUS420J2).
[Applications]
· For measuring at various machining sites.

Part Number

Configured Part Number is shown.

E-RX30B

Part Number
E-RX30B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Type Special Calipers Special Caliper Shape Hole Pitch Calipers Display Method Digital
Maximum Measurement Length (Range Selection(mm) 201~300 Waterproof Function NA Output terminal for measuring data: with or without Available
With/Without Depth Bar NA Solar Panel NA Measuring Range(mm) 20~300
A(mm) 500 B(mm) 20 C(mm) 35
D(mm) φ20 E(mm) φ2 Θ 40゜
Minimum Display Quantity(mm) 0.01 Instrumental Error(mm) ±0.05 Power Supply SR44 (1 pc.)
Features ● Measures the pitch between holes with direct read out. Max. hole size of ø20 mm is measurable ● Printer output function included Minimum Hole Diameter(mm) φ3 Max. Hole Dia.(mm) φ20
Mass(g) 582

Additional Products in this Category

Tech Support