(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Digital Caliper - Standard, Flat Head, E-PITA

Digital Caliper - Standard, Flat Head, E-PITA

Click this image to zoom it.

Move the mouse over the image to zoom

  • E-PITA40
  • E-PITA10
  • Volume Discount

•Model: Standard Calipers
•Display Method: Digital
•Impermeability: Not Included
•With / Without measurement data output terminal: Not Included
•Solar Panel: Not Included

Part Number

Configured Part Number is shown.

Part Number
E-PITA20
E-PITA40
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection
(mm)
With/Without Depth Bar Measuring Range
(mm)
A
(mm)
C
(mm)
D
(mm)
F
(mm)
G
(mm)
H
(mm)
Overall Length
(mm)
Instrumental Error
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

151 to 200Available0–20028476403073.8291±0.02190
1 Piece(s)Available

10 Days or more

301~500NA0–40048810364478-496±0.05400

Loading...

  1. 1

Basic Information

Type Standard caliper Display Method Digital Waterproof Function NA
Output terminal for measuring data: with or without NA Solar Panel NA B(mm) 16
E(mm) 14 Minimum Display Quantity(mm) 0.01 Power Supply SR44 (1 pc.)

Additional Products in this Category

Tech Support