(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Digital Caliper - Standard Model, Stainless Steel, SDV

Digital Caliper - Standard Model, Stainless Steel, SDV
  • On Sale Till 07/03/2025
  • Volume Discount

•Model: Standard Calipers
•Display Method: Digital
•Depth Bar W/WO: Included
•Solar Panel: Not Included
•Accuracy (mm): ±0.03

Part Number

Configured Part Number is shown.

SDV-150

Part Number
SDV-150
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Basic Information

Type Standard caliper Display Method Digital Maximum Measurement Length (Range Selection(mm) 101 to 150
With/Without Depth Bar Available Solar Panel NA Measuring Range(mm) 0.01~150
Accuracy(mm) ±0.03 Working Temperature(Degree) 5–40 Product Width(mm) 90
Product Height(mm) 250 Product Depth(mm) 39 Product Weight(g) 360
Minimum Read Value(mm) 0.01 Battery Button Cell Battery (SR44) x 1 pc. (Monitor Battery Included) Material Main Body Stainless Steel
Material: Slider ABS Resin Set Contents Accessories With a Plastic Storage Case

Please check the type/dimensions/specifications of the part SDV-150 in the Digital Caliper - Standard Model, Stainless Steel, SDV series.

Additional Products in this Category

Tech Support