(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tact Disc for Stainless Steel【5 Pieces Per Package】

Tact Disc for Stainless Steel
  • Volume Discount

•Model: Rubber / Hard Urethane Disc
•Work Material: Stainless Steel
•Major Diameter (mm): 100
•Thickness Dimension (mm): 6
•Hole Diameter (mm): 15

Part Number

Configured Part Number is shown.

Part Number
T1-46
T1-80
T1-120
T1-180
T1-240
T1-360
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)

5 Pieces Per Package

1 Pack(s)Available

11 Days or more

46

5 Pieces Per Package

1 Pack(s)Available

13 Days or more

80

5 Pieces Per Package

1 Pack(s)Available

13 Days or more

120

5 Pieces Per Package

1 Pack(s)Available

13 Days or more

180

5 Pieces Per Package

1 Pack(s)Available

12 Days or more

240

5 Pieces Per Package

1 Pack(s)Available

13 Days or more

360

Loading...

  1. 1

Basic Information

Type Rubber / Hard Urethane Disk Work material Stainless Steel Outer diameter Dimensions(mm) 100
Thickness(mm) 6 Hole Diameter(mm) 15 Max. Rotational Speed(rpm) 12000
Quantity per Package(Pieces) 5

Additional Products in this Category

Tech Support