(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GP Curved Disc【5 Pieces Per Package】

GP Curved Disc
  • Volume Discount

[Features]
· It uses polishing cloth with rounded corners, making bending easy and allowing easy grinding work even on a small rounded surface. As the pad is small and has cushioning properties, excessive scraping is not an issue, and it fits perfectly on uneven surfaces. Can be used right down to the base, making it highly economical.
· A professional polishing agent, hand planted and crimped one by one.
· Use the zirconia type which bites well into abrasive materials for grinding work.
[Applications]
· Removing paint and polishing prior to plating. Ideal for polishing of stainless steel, iron, alloys, wood and plastics.
· Tool used: disc grinder.

Part Number

Configured Part Number is shown.

Part Number
GP100RZ-40
GP100RZ-80
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Number of blades
(sheet)
Trusco Code Mass

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

402×18114-9156520 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

803×18114-9172530 g/box

Loading...

  1. 1

Basic Information

Type Multi-blade disc work material Stainless Steel / Alloy Steel / Cast Iron / Plastic Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 15 Details Type Zirconia Max. Rotational Speed(rpm) 13600
Blade length(mm) 25 Pcs./Box. 5 (sheet) Features It uses polishing cloth with rounded corners, making bending easy and allowing easy grinding work even on a small rounded surface. As the pad is small and has cushioning properties, excessive scraping is not an issue, and it fits perfectly on uneven surfaces. The pad can be used up to its foundation, making it very economical. It is a professional abrasive that's assembled and caulked one by one by hand. Please use the zirconia type which bites well into abrasive materials for grinding work.
Application Removing paint and polishing prior to plating. Ideal for polishing of stainless steel, iron, alloys, wood and plastics. Maximum operating rotation speed 71.2m/s(4270m/min)

Additional Products in this Category

Tech Support