(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Soft contact, easy-to-use grindstone. Use for rough grinding of general steel, castings, and stainless steel. It can be attached to a small pneumatic/electric grinder for easy grinding.
Outer diameter Dimensions(mm) | 30 | Particle Size(#) | 60 | Mounting screw diameter(M×P) | M7XP0.75 |
---|---|---|---|---|---|
Packaging Quantity(Sheets) | 5 | Application | Rough grinding of general steel, castings and stainless steel |
Please check the type/dimensions/specifications of the part CT-304 in the Cup Grindstone series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy