(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Poly-Click Series, Core Drill Bits for ALC

Poly-Click Series, Core Drill Bits for ALC

Click this image to zoom it.

Move the mouse over the image to zoom

  • PCHWCD250
  • Poly-Click Series, Core Drill Bits for ALC

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PCALC55C
PCALC130C
PCALC170C
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade Tip Diameter
(mm)
1 Piece(s)Available

17 Days or more

55
1 Piece(s)Available

17 Days or more

130
1 Piece(s)Available

17 Days or more

170

Loading...

  1. 1

Basic Information

Details Type Core Drill for ALC (cutter) Effective Length(mm) 130 Cutter Length(mm) 160
Compatible Material ALC Drilling Material PVC pipe, ceramic siding board Compatible Electric Motor Electric drill

Additional Products in this Category

Tech Support