(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· With a blade designed for quick boring of wood and siding, comfortable work in rotation mode is possible.
· Newly developed radial one-shank system enables easy exchange onto core bodies of other sizes.
· Includes both a straight model and an SDS type shank, allowing it to be equipped to both chuck type machines and small, lightweight SDS hammer drills.
· The chip pocket shows outstanding balance, excellent chip discharging effect, and stable drilling ability. (For deep boring, chip discharging is necessary while performing stepped work using an electric drill.)
· The Kuzu Tori Pon! brand center drill features a non-screw locking structure that allows easy removal of cutting chips without having to take apart the core drill body.
[Applications]
· Work materials: Siding boards (ceramic, metallic), wood (with nails), etc.
Part Number |
---|
SWB-32 |
SWB-38 |
SWB-50 |
SWB-65 |
SWB-70 |
SWB-75 |
SWB-80 |
SWB-100 |
SWB-110 |
SWB-120 |
SWB-150 |
SWB-160 |
SWC-38 |
SWC-40 |
SWC-50 |
SWC-65 |
SWC-70 |
SWC-75 |
SWC-80 |
SWC-95 |
SWC-100 |
SWC-110 |
SWC-120 |
SWC-150 |
SWC-160 |
Loading...
Effective Length(mm) | 150 | Motor for use | Electric drill; Vibration drill (rotation mode), SDS lightweight hammer drill (rotation mode) | Application | For drilling holes in siding (ceramic, metal), wood (with nails), 2 x 4 materials, etc. |
---|---|---|---|---|---|
Work material / Concrete rebar | Not suitable | Work material / Plain concrete | Not suitable | Work material / Block | Not suitable |
Work material / Brick | Not suitable | Work material / Mortar | Not suitable | Work material / Slate | optimal |
Work material/reinforced ALC | Not suitable | Work material / Tin plate, Galvanized iron | Not suitable | Work material / Thin iron plate | Not suitable |
Work material / Japanese wall | Not suitable | Work material / Ceramic siding | optimal | Work material / Metal siding | optimal |
Work material / Gypsum Board | optimal | Work material / Stone | Not suitable | Work material / Veneer, plywood | optimal |
Work material / Thick wooden plank | optimal | Work material / Extruded cement panel | Not suitable | Work material / Porcelain tile | Not suitable |
Work material / Bamboo wall | Not suitable | Work material / Ceramic tile | Not suitable | Work material / Polyvinyl chloride material | optimal |
Work material / Hume pipe | Not suitable | Work material / FRPM pipe | Not suitable | Work material / Ceramic pipe | Not suitable |
Work material / Ceramic exterior wall | Not suitable | Work material / ASLOC panel | Not suitable | Work material / Resin-based artificial marble | Not suitable |
Composite wall containing thermal insulation materials | Not suitable | K Span | Not suitable |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy