(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torque Wrenches - Preset Type, Carbon Steel, SRS

Torque Wrenches - Preset Type, Carbon Steel, SRS
  • Volume Discount

•Product Model: Preset Type
•Includes Head Change Function: Not Included
•Material: Carbon Steel for Mechanical Structure(S45C)
•Main Body Option: Main Body
•Feature: Makes it possible to set the torque to be measured, and is ideal for use in places where continuous work and scale reading are difficult.

Part Number

Configured Part Number is shown.

Part Number
SRS-265
SRS-370
SRS-450
Part NumberMinimum order quantityVolume DiscountDays to Ship Torque adjustment range
(N·m)
Insertion Angle
(mm)
Minimum graduation
(N·m)
Overall Length
(mm)
Main Body Size Product Code JAN Code Mass
(g)
1 Piece(s)Available

8 Days or more

5~256.352275H275×W25×D25mm3157324954458294718580
1 Piece(s)Available

8 Days or more

21~1059.50.5365H365×W35×D28mm3157304954458293490830
1 Piece(s)Available

8 Days or more

42~21012.71465H465×W45×D33mm31573149544582937281320

Loading...

  1. 1

Basic Information

Product Type Preset Mold Head Replaceable NA Material Carbon Steel for Mechanical Structure(S45C)
Main body: option Main Body Features Makes it possible to set the torque to be measured, and is ideal for use in places where continuous work and scale reading are difficult.

Additional Products in this Category

Tech Support